Product Innovations - Level sensors

Maintenance-free level detectionifm top productMaintenance-free level detection
Reliable deposit suppression, shock and vibration resistant in a robust stainless steel housing
Continuous level measurement in harsh environmentsContinuous level measurement in harsh environments
LR level sensor in a new design with extended functions
Hygienic point level sensor especially for hazardous areasHygienic point level sensor especially for hazardous areas
Reliable level detection – LMT
Continuous level measurement with analogue output and IO-LinkContinuous level measurement with analogue output and IO-Link
LR9020 level transmitter with ingress-resistant housing and IO-Link parameter setting
Level sensor with modular transmitter conceptifm top productLevel sensor with modular transmitter concept
Reliable and precise medium detection in hygienic applications
Maintenance-free overflow protection to WHG*ifm top productMaintenance-free overflow protection to WHG*
Reliable and fast alternative to tuning forks
Combined oil moisture and temperature sensor.Combined oil moisture and temperature sensor.
Moisture measurement in air and oil
Hygienic point level sensor perfectly suppresses depositsifm top productHygienic point level sensor perfectly suppresses deposits
Reliable and fast alternative to tuning forks
efector gwr - Improved performance, now also with IO-Link.efector gwr - Improved performance, now also with IO-Link.
High flexibility due to modular sensor system.
Reliable overflow protection of liquids.Reliable overflow protection of liquids.
Overflow impossible!
New generation of electronic point level sensors.New generation of electronic point level sensors.
Reliable limit level monitoring of liquids.