Product Innovations - Flow sensors / flow meters

New benchmark in thermal flow measurementifm top productNew benchmark in thermal flow measurement
Calorimetric flow meter for liquids and gases
New flow sensor now also for smallest quantitiesNew flow sensor now also for smallest quantities
Compact mechatronic inline flow meter with backflow prevention
New mechatronic inline volumetric flow sensors with displayifm top productNew mechatronic inline volumetric flow sensors with display
The smart float-type flow meter
Vortex inline volumetric flow sensors with user-friendly displayifm top productVortex inline volumetric flow sensors with user-friendly display
The alternative: Vortex sensor instead of vane
Binary and analogue volumetric flow sensors for liquidsBinary and analogue volumetric flow sensors for liquids
Robust mechatronic flow sensor
Compressed air meter independent of pipe sizeCompressed air meter independent of pipe size
For inside pipe diameters of 38 mm to 254 mm
Flow sensor with Germanischer Lloyd approvalFlow sensor with Germanischer Lloyd approval
Two switching outputs programmable
Inline flow sensor for precise measurement of liquids up to 600 l/min.ifm top productInline flow sensor for precise measurement of liquids up to 600 l/min.
A quantum leap in flow rate measurement technology.
Binary and analogue volumetric flow sensors for water.Binary and analogue volumetric flow sensors for water.
Robust mechatronic flow sensor.
ATEX control monitor with wire-break alarm.ATEX control monitor with wire-break alarm.
Flow and temperature monitor for ATEX applications.
Mechatronic flow sensor for high temperaturesMechatronic flow sensor for high temperatures
Measurement of liquids up to 180 °C.
Compressed air meter with display and totalizer function.Compressed air meter with display and totalizer function.
To prevent your money from dissolving into thin air.
On-site control monitor for the flexible connection of flow sensors.On-site control monitor for the flexible connection of flow sensors.
Modular flow monitoring for field applications.
Addition to the MID flow sensor family.Addition to the MID flow sensor family.
With flow rate, totalising and temperature indication.
Compressed air consumption and leakage monitoring.Compressed air consumption and leakage monitoring.
Compressed air meter with display and totalizer function.
Ultrasonic flow rate sensor in robust inline design.Ultrasonic flow rate sensor in robust inline design.
Suitable for water, oil and glycol solutions.
Compact flow monitoring in hygienic areas.Compact flow monitoring in hygienic areas.
Aseptoflex Vario – new G 1 process connection with 4 sealing options.
Modular flow monitoring for field applicationsModular flow monitoring for field applications
On-site control monitor for the flexible connection of flow sensors.
Reliable flow control for internal drill cooling.Reliable flow control for internal drill cooling.
Fast, mechatronic flow sensor.
Inline measurement of low volumetric flow quantities.Inline measurement of low volumetric flow quantities.
Safe measurement of the smallest quantities at low cost.
Modular flow monitoring for field applications.Modular flow monitoring for field applications.
Control monitor for the flexible connection of flow sensors.
Magnetic-inductive inline flow sensor.Magnetic-inductive inline flow sensor.
With flow rate, totalising and temperature indication.