Product Innovations - Pressure sensors
![]() | Pressure sensor with IO-Link and two switching outputs Continuous transmission of process values and advanced diagnostics in a housing with 19 mm across flats |
![]() | From now on, measure pressure absolutely! New PT absolute pressure transmitter with different measuring ranges |
![]() | ![]() Small and cost-optimised for mobile machines |
![]() | ![]() Even easier to use and with improved visualisation |
![]() | Hydrostatic level measurement for a wide range of applications High-grade stainless steel submersible pressure transmit-ter of different cable materials |
![]() | ![]() Generate a precise analogue signal even where space is at a premium |
![]() | Hygienic pressure sensor with diaphragm seal for high temperature applications Hygienic pressure sensor for high temperatures |
![]() | Optimised PT pressure transmitter with analogue current output Small, compact and cost-saving pressure transmitter |
![]() | Compact analogue pressure sensor For efficient compressed air control and filter monitoring |
![]() | High-precision calibration with ifm electronic. ifm calibration laboratory accredited according to DIN EN ISO / IEC 17025. |
![]() | PN7 pressure sensor with communication interface IO-Link 1.1 Pressure sensor with choice of switch points or analogue values |
![]() | 2-wire pressure sensor with display, parameter setting via IO-Link. Flush design for hygienic applications. |
![]() | Compact pressure sensor for applications in robotics and handling. A breath of fresh air in pneumatics – now also available as NPN switching. |
![]() | Electronic manometer PG, with alternative process connection. Now available with conical G1 process connection. |
![]() | Hydrostatic level measurement in hazardous areas. New submersible pressure transmitter with ATEX, IECEx and GL approval. |
![]() | Compact pressure sensor for applications in robotics and handling A breath of fresh air in pneumatics. |
![]() | Fusion of electronic pressure sensor and analogue display. Good readability and electronic signal processing mean reliable operation. |
![]() | Full-metal pressure sensors for hygienic applications. Now with enhanced sealing system. |
![]() | Ingeniously simple: The innovative pressure sensor generation PK. Pressure sensors of the PK series - now also with 1 switching output. |
![]() | Small and at a low cost - the new PT pressure sensor. Pressure transmitter with analogue voltage or current output. |
![]() | Tried-and-tested pressure sensor for a new area of application. Process connection and measuring cell especially for pneumatic applications. |
![]() | Programming and display unit for IO-Link and EPS sensors. Quicker set-up by duplicating parameter records |
![]() | New submersible pressure transmitter for hydrostatic level measurement. Easy and low-cost level measurement |
![]() | Optimised pressure transmitter with improved accuracy. Compact and robust remake of the tried-and-tested PP series |