Product Innovations - Cylinder sensors

New pressure-resistant position sensorsifm top productNew pressure-resistant position sensors
Sensors for pressure up to 500 bar for steel detection
Very robust position sensors with 1 mm-thick metal faceifm top productVery robust position sensors with 1 mm-thick metal face
New hydraulic sensors
Flush-mount cylinder sensors for weld-field detectionFlush-mount cylinder sensors for weld-field detection
Only T-slot sensors with stable signal, independent of the welding duration time
T-slot cylinder sensors with integral M8 connector.T-slot cylinder sensors with integral M8 connector.
Easy installation: quick wiring via M8 connector.
500 mA load current for T-slot sensors.500 mA load current for T-slot sensors.
3-wire cylinder sensors for the AC or DC voltage range.
Safe and reliable: T-slot cylinder sensor for ATEX applications.Safe and reliable: T-slot cylinder sensor for ATEX applications.
Sensor for the categories 1G/1D (zone 0/20) and 3G/3D (zone 20/22).
Safe and reliable: T-slot cylinder sensors in hazardous atmospheres.Safe and reliable: T-slot cylinder sensors in hazardous atmospheres.
Wear-free and robust sensor for the categories 1G/1D (zones 0/20).
The low-cost alternative. T-slot reed sensors.The low-cost alternative. T-slot reed sensors.
T-slot cylinder sensors for the AC/DC voltage range up to 120 V.
Optimum cylinder sensors for short-stroke cylinders.Optimum cylinder sensors for short-stroke cylinders.
Powerful and long life even for special cylinders.
Less is more! Precise C-slot cylinder sensors.Less is more! Precise C-slot cylinder sensors.
Small, sensitive and powerful thanks to a new sensor technology.
Optimum cylinder sensors for short-stroke cylinders.Optimum cylinder sensors for short-stroke cylinders.
Powerful and long life even for special cylinders