Product Innovations - Inductive sensors

Inductive full-metal sensors for limited spaceInductive full-metal sensors for limited space
Robust sensors with protection rating IP 65 to IP 69K for flexible use at media temperatures -40...85 C°
Inductive sensors take a leap forwardInductive sensors take a leap forward
Inductive sensors with IO-Link
Inductive Kplus stainless steel housing sensors for factory automation with correction factor 1ifm top productInductive Kplus stainless steel housing sensors for factory automation with correction factor 1
One sensing range for all metals
Electromagnetic field immune ”Kplus“ sensors for welding applicationsifm top productElectromagnetic field immune ”Kplus“ sensors for welding applications
One sensing range for all metals
One sensing range for all metalsifm top productOne sensing range for all metals
Inductive Kplus sensors for factory automation with correction factor 1
Inductive sensors for extremely high ambient temperaturesInductive sensors for extremely high ambient temperatures
Resistant to temperatures up to 180 °C
Inductive and capacitive sensors for use in dust and gas areasInductive and capacitive sensors for use in dust and gas areas
The new generation of ATEX protection
Inductive sensors for ATEX 3D (zone 22) and 3G (zone 2)Inductive sensors for ATEX 3D (zone 22) and 3G (zone 2)
Maximum protection in hazardous areas.
Neat and clean.Neat and clean.
Full metal inductive sensors for the food industry.
Full metal inductive sensors: Now also as NPN version.Full metal inductive sensors: Now also as NPN version.
For nearly all applications. High-quality, robust, ingressresistant M8 to M30 housings.
Full metal inductive sensors: Now with 2-wire technology.Full metal inductive sensors: Now with 2-wire technology.
Tough: Extremely resistant in M8 to M30 housings.
Full metal housing inductive sensors for heavy duty.Full metal housing inductive sensors for heavy duty.
Tough: extremely resistant to mechanical wear
Inductive ring and tube sensors.Inductive ring and tube sensors.
Keep track of detail – detection of small metal parts
Inductive slot sensors – small, low price and versatile.Inductive slot sensors – small, low price and versatile.
Precise position detection for instrumentation.
Full metal inductive sensors: simply unbeatable!Full metal inductive sensors: simply unbeatable!
Extremely resistant, excellent price / performance ratio.
Inductive sensors with full stainless steel housing for the food industryInductive sensors with full stainless steel housing for the food industry
Tough: extremely resistant to chemical influences and temperature shocks