Vibration monitoring on oil-air coolers

Hydraulic power unit

Vibration monitoring on oil-air coolers

Application description


Fan monitoring on oil-air coolers
Air coolers are used in order to cool hydraulic oil down to a defined temperature.
The ifm VKV vibration monitor monitors the overall vibration of rotating parts in the fan system.
When a set limit is exceeded the unit signals an alarm via a switching contact.
In addition, the characteristic value is output as a current signal (4...20 mA) for connection to the process control system.
Easy operating concept
The easy set-up via two radial setting rings allows quick setting of the switch point and response delay.

Products for this application