Fieldbus technology on hydraulic power units

Hydraulic power unit

Fieldbus technology on hydraulic power units

Application description


Fieldbus technology on hydraulic power units
Up to eight IO-Link devices including sensors, valves or binary input/output modules can be connected to the 8-port IO-Link master.

Process signals, events and parameters are transferred to the controller via PROFINET, EtherCat, Ethernet/IP or PROFIBUS.

Up to eight IO-Link sensors or input modules can be connected.
Four of the eight ports are designed as B ports and supply auxiliary energy for the connection of IO-Link actuators.
The total current consumption per module can add up to 12 A.

Products for this application