• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. TS2251

Temperature cable sensor with process connection

TS2251

TS-200KCKD6.-...../US/ /V

Temperature cable sensor with process connection

TS2251

TS-200KCKD6.-...../US/ /V

  • Precise temperature measurement in containers, tanks and pipes
  • For the connection to an evaluation unit
  • Easy process adaptation via clamp fitting or protective tube
  • High precision across the entire temperature measurement range
  • Simple and 100% sealed connection via M12 connector
Article no longer available - archive entry
Alternative articles: TS2269 Product comparison: TS2251 / TS2269 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Measuring range
-40...150 °C -40...302 °F
Installation length EL [mm] 45
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000; (to DIN EN 60751, class B)
Media liquids and gases
Minimum installation depth [mm] 15
Electrical data
Protection class III
Measuring/setting range
Probe length L [mm] 45
Measuring range
-40...150 °C -40...302 °F
Accuracy / deviations
Accuracy [K] ± (0,30 K + 0,005 x|t|)
Response times
Dynamic response T05 / T09 [s] 3 / 10; (to DIN EN 60751)
Operating conditions
Protection IP 67
Mechanical data
Weight [g] 103.6
Housing measuring probe
Dimensions [mm] Ø 6 / L = 45
Materials stainless steel; FKM
Materials (wetted parts) stainless steel (316L/1.4404)
Probe diameter [mm] 6
Installation length EL [mm] 45
Remarks
Remarks
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, FKM
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated