Number of inputs and outputs | Number of digital outputs: 2 | ||||
---|---|---|---|---|---|
Measuring range |
|
||||
Process connection | threaded connection G 1/4 internal thread |
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Media | liquids and gases | |||
Medium temperature [°C] | -25...80 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure |
Operating voltage [V] | 18...36 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 50 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Overvoltage protection | yes; (< 40 V) |
Power-on delay time [s] | 0.3 |
Integrated watchdog | yes |
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Total number of outputs | 2 |
---|---|
Output signal | switching signal |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | < 170 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Measuring range |
|
||||
---|---|---|---|---|---|
Set point SP |
|
||||
Reset point rP |
|
||||
In steps of |
|
Switch point accuracy [% of the span] | < ± 0,5 |
---|---|
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K) |
Characteristics deviation [% of the span] | < ± 0,5; (linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1) |
Hysteresis deviation [% of the span] | < ± 0,25 |
Long-term stability [% of the span] | < ± 0,05; (per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | 0,2; (-20...80 °C) |
Temperature coefficient span [% of the span / 10 K] | 0,2; (-20...80 °C) |
Delay time programmable dS, dr [s] | 0; 0,2...50 |
---|
Parameter setting options | hysteresis / window; normally open / normally closed; diagnostic function; switching logic; switch-on/switch-off delay; Damping; Display unit |
---|
Ambient temperature [°C] | -20...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 65 |
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Weight [g] | 259 |
---|---|
Materials | stainless steel (304/1.4301); stainless steel (316L/1.4404); PC; PBT; PEI; FKM; PTFE |
Materials (wetted parts) | stainless steel (303/1.4305); ceramics; FKM |
Min. pressure cycles | 100 million |
Process connection | threaded connection G 1/4 internal thread |
Restrictor element integrated | no (can be retrofitted) |
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12; coding: A; Contacts: gold-plated |