- Products
- O2M113
Ethernet camera for mobile machines
O2M113
R360/ETHERNET CAMERA
Ethernet camera for mobile machines
O2M113
R360/ETHERNET CAMERA
- For applications in mobile machines and in particularly harsh industrial environments
- High-performance Ethernet interface for data transmission
- Use as rear view camera due to selectable image mirror function
- Operates all year due to temperature-controlled lens heating
- E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)
Article no longer available - archive entry
Product characteristics
Image resolution [px] | 320 x 240 |
---|---|
Angle of aperture [°] | 115 |
Detection zone
Image resolution [px] | 320 x 240 |
---|---|
Angle of aperture cylindrical [°] | 115 |
Angle of aperture [°] | 115 |
Interfaces
Number of Ethernet interfaces | 1 |
---|
Mechanical data
Weight [g] | 369 |
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connector: 1 x M12 |