• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. O2D908

External illumination

O2D908

BACKLIGHT 100X100 IR/0,15M/US

External illumination

O2D908

BACKLIGHT 100X100 IR/0,15M/US

  • For contour and position verification
  • Ultra-flat design
  • Permanent light or pulse operation
  • Pulse operation with higher light intensity to reduce the exposure time
  • Emission of invisible infrared light
Article no longer available - archive entry
Alternative articles: O2D945 Product comparison: O2D908 / O2D945 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ukca
Product characteristics
Type of light infrared light
Application
Special feature Gold-plated contacts
Illuminated field [mm] 100 x 100
Design backlight
Type of operation high light intensity (max. pulse length: 50 ms; max. mark-to-space ratio: 1/10); normal light intensity (permanent operation possible)
Electrical data
Operating voltage tolerance [%] -10...10
Operating voltage [V] 24 DC
Current consumption [mA] operating mode "permanent operation": 450; operating mode "high light intensity": 250
Protection class III
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Inputs
Trigger 24 V PNP (IEC 61131-1)
Outputs
Overload protection yes
Operating conditions
Ambient temperature [°C] 0...50
Protection IP 65
Overheat protection yes
Tests / approvals
MTTF [years] 227
Mechanical data
Weight [g] 339
Dimensions [mm] 156 x 133 x 9.2
Materials aluminium
Lens material
PMMA
Displays / operating elements
Display
illumination status 1 x LED, yellow
operation 1 x LED, green
excess temperature / overload 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.15 m, PUR
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated