• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IE5350

Inductive sensor

IE5350

IEBC005-BSKG/V4A/AS

Inductive sensor

IE5350

IEBC005-BSKG/V4A/AS

  • Particularly short housing
  • For use where space is restricted
  • Clearly visible indication of the switching status
  • Long sensing range for high uptime
  • Reduced stock-keeping due to operation as three-wire or two-wire unit
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP/NPN
Output function normally closed
Sensing range [mm] 5
Housing threaded type
Dimensions [mm] M8 x 1 / L = 40
Electrical data
Operating voltage [V] 10...30 DC
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally closed
Max. voltage drop switching output DC [V] 3.5
Minimum load current [mA] 2; (only in 2-wire operation)
Max. leakage current [mA] 0.5; (only in 2-wire operation)
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 600
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] 0...60
Protection IP 65; IP 67; (with ifm socket duly screwed on)
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 1870
Embedded software included yes
UL approval
Ta 0...60 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A017
File number UL E174191
Mechanical data
Weight [g] 15.9
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M8 x 1 / L = 40
Thread designation M8 x 1
Materials stainless steel (316 / 1.4401); sensing face: LCP orange; LED window: PPSU; lock nuts: stainless steel (316 / 1.4401)
Tightening torque [Nm] A = 5 mm: 2 Nm; B = 5 Nm
Displays / operating elements
Display
switching status 4 LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M8; coding: A
Diagrams and graphs
Installation