• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for safety light grids and curtains
  5. EY1009

Corner mirror for safety light grids

EY1009

DEFLECTION MIRROR 1450 LENGTH

Corner mirror for safety light grids

EY1009

DEFLECTION MIRROR 1450 LENGTH

  • Can be combined with safety light grids and safety light curtains
  • Reliable deflection of the light beam
  • Protection of hazardous areas from several sides with reduced wiring
  • Robust design for use in harsh industrial environments
Operating conditions
Ambient temperature [°C] -10...55
Mechanical data
Weight [g] 6905
Dimensions [mm] 1492 x 110 x 36
Materials aluminium epoxy-powder coated; plastics; Accessories: steel galvanised
Length L [mm] 1450
Accessories
Items supplied
screws: 4 x M8
hexagon nuts: 4 x M8
washers: 4
Remarks
Pack quantity 1 pcs.