- Products
- EC2095
Ethernet switch
EC2095
R360/Ethernet-Switch/5-Port
Ethernet switch
EC2095
R360/Ethernet-Switch/5-Port
- Automatic recognition and adjustment of line speed and transmission mode
- For the connection of several cameras with Ethernet interface to displays and dialogue modules
- Clearly visible LEDs for checking the Ethernet port
- E1 type approval by the Kraftfahrt-Bundesamt (German Federal Office for Motor Traffic) for use under difficult conditions
Article no longer available - archive entry
Alternative articles: AL3050 Product comparison: EC2095 / AL3050 When selecting an alternative article and accessories please note that technical data may differ!
Please do not use for new projects.
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Mechanical data
Weight [g] | 1083 |
---|---|
Dimensions [mm] | 127 x 109.7 x 56.1 |
Remarks
Notes | Please do not use for new projects. |
---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connector: 1 x M12 |