• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for CAN bus
  5. EC0453

Prewired jumper with contact housing

EC0453

BasicCable/DisplayModules A

Prewired jumper with contact housing

EC0453

BasicCable/DisplayModules A

  • For the connection of controllers and dialogue units
  • Reliable signal transmission for CAN devices
  • With integrated CAN bus terminating resistors in contact housing and connector
  • Large operating temperature range for use in mobile machines
  • Wired for voltage supply and signal transmission
  • ce
  • ukca
Application
Design wired, for BasicController and BasicDisplay, 2 x CR04xx, 1 x CR045x
Application power supply; CAN bus
Operating conditions
Ambient temperature [°C] -40...85
Mechanical data
Weight [g] 62.2
Remarks
Remarks
CAN bus terminating resistor (120 ohms) is integrated in the standard timer contact housing
use only sensible in conjunction with cover EC0402
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.5 m, PVC, black; 4 x 0.5 mm² / AWG 20