• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Y-splitters
  4. Y-splitters
  5. EBC112

Y-splitter

EBC112

ZDO2F030MSS0000-00STGH040MSS

Y-splitter

EBC112

ZDO2F030MSS0000-00STGH040MSS

  • For use in applications with many inputs and outputs where space is restricted
  • Visual and tactile marking of the ports
  • Resistant to oils and coolants
  • High protection rating for the requirements of harsh industrial environments
  • Mechanical end stop to protect the O-ring from destruction
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 50 AC / < 60 DC; (cULus: 30 AC / 42 DC)
Protection class III
Max. current load total [A] 3
Operating conditions
Ambient temperature [°C] -25...90
Note on ambient temperature
cULus: ...65 °C
Protection IP 65; IP 67; IP 68; IP 69K
Tests / approvals
UL approval
power supply Class 2
File number UL E191684
Mechanical data
Weight [g] 30.2
Materials housing: PA orange; Sealing: FKM
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm