- Products
- E70204
Connection cable
E70204
VDOGH040VAS0001E04STGH040VAS
Connection cable
E70204
VDOGH040VAS0001E04STGH040VAS
Article no longer available - archive entry
Alternative articles: EVT042 Product comparison: E70204 / EVT042 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 250 AC / < 300 DC |
---|---|
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...100 |
---|---|
Protection | IP 68; IP 69K |
Mechanical data
Materials | PVC |
---|---|
Moulded-body material | PVC |
Material nut | stainless steel (316L/1.4404) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 1 m, PVC, Ø 5.3 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm ) |
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm |