• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E43331

Screw coupling with cover plate

E43331

SCREW COUPLING WITH COVER PLATE 0,3MM

Screw coupling with cover plate

E43331

SCREW COUPLING WITH COVER PLATE 0,3MM

  • With hydraulic bezel for reducing the volume flow at high system pressure
  • For the installation of the oil particle monitor in pipes
  • Very high pressure rating
  • With Minimess process connection
  • Robust design for use in harsh industrial environments
Application
Pressure rating [bar] 630
Operating conditions
Ambient temperature [°C] -10...60
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 76.2
Materials socket housing: steel (1.0718); surface characteristics: zinc / nickel grey; Sealing: NBR
Sensor connection G 1/4
Process connection M16 x 2 Minimess
Remarks
Pack quantity 1 pcs.