You probably do not come from: Germany. If necessary, change to: United States
ifm-Service-Center 0800 16 16 16 4
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting sets
  5. E21212

Mounting set for photoelectric sensors

E21212

O5 MOUNTING BRACKET 500

Mounting set for photoelectric sensors

E21212

O5 MOUNTING BRACKET 500

  • Complete mounting set for clamp mounting
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For mounting to a mounting rod
  • Each sensor position possible due to free movement in all directions
Application
Design clamp mounting
Mechanical data
Weight [g] 116.5
Type of mounting Mounting rod; (Ø 12 mm)
Materials stainless steel (316Ti/1.4571); Clamp: stainless steel
Accessories
Items supplied
cylinder screws: 2 x M5 x 8
Remarks
Pack quantity 1 pcs.