You probably do not come from: Germany. If necessary, change to: United States
ifm-Service-Center 0800 16 16 16 4
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting sets
  5. E20902

Mounting set for reflectors

E20902

SYSTEM COMPONENT REFL BOLT

Mounting set for reflectors

E20902

SYSTEM COMPONENT REFL BOLT

  • Complete mounting set for clamp mounting
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For free-standing mounting
  • Each reflector position possible due to free movement in all directions
Application
Design clamp mounting, for reflector, Ø 25 mm
Mechanical data
Weight [g] 89.5
Type of mounting free-standing; (M8)
Materials fixture: stainless steel (316Ti/1.4571); Clamp: diecast zinc
Accessories
Items supplied
screw: 1 x M8 x 40
Remarks
Pack quantity 1 pcs.