• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Clamp holders
  5. E12738

Mounting sleeve with end stop

E12738

FIXING/M12/NT/FE/END STOP

Mounting sleeve with end stop

E12738

FIXING/M12/NT/FE/END STOP

  • End stop for defined installation position
  • For mounting cylindrical sensors
  • Easy and quick replacement without readjustment
  • Reliable protection against damage
  • Robust design for use in harsh industrial environments
Application
Design with end stop
Mechanical data
Weight [g] 32.1
Installation instruction align the sensing face of the sensor to the right (see scale drawing)
Dimensions [mm] M16 x 1 / L = 33.5
Thread designation M16 x 1
Inside diameter [mm] 12
Materials galvanised steel; Nuts: galvanised steel
Tightening torque [Nm] 5; (lock nuts: 20)
Accessories
Items supplied
Nuts: 2
Remarks
Pack quantity 1 pcs.
Diagrams and graphs
Installation