Special feature | Drag chain suitability |
---|
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Max. current load total [A] | 2 |
Ambient temperature [°C] | -40...80 |
---|---|
Protection | IP 67 |
Weight [g] | 292.5 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 15 x 15 x 43 | ||||||||
Materials | housing: TPU black | ||||||||
Moulded-body material | TPU | ||||||||
Material nut | brass, nickel-plated | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Pack quantity | 1 pcs. |
---|
Cable: 5 m, PUR, black; 8 x 0.25 mm² (14 x Ø 0.15 mm ) |
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 1...1.5 Nm |
---|