You probably do not come from: Germany. If necessary, change to: United States
ifm-Service-Center 0800 16 16 16 4
  1. Products
  2. E11862

Wirable socket

E11862

SDOAH040VASFKPG

Wirable socket

E11862

SDOAH040VASFKPG

  • Angled type for use where space is restricted
  • Wide operating temperature range
  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Safe cable connection with screw terminals
Article no longer available - archive entry
Alternative articles: EVF566 Product comparison: E11862 / EVF566 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 45 AC / < 70 DC
Max. current load total [A] 4; (...40 °C)
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 67
Mechanical data
Weight [g] 26.2
Materials PA
Moulded-body material PA
Material nut stainless steel
Remarks
Pack quantity 1 pcs.
Electrical connection
screw terminals: ...0.75 mm²; Cable sheath: Ø 4...6 mm
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PA; Locking: stainless steel; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm