Mounting set for position sensors
E11122
MOUNTING BRACKET STRAIGHT
Mounting set for position sensors
E11122
MOUNTING BRACKET STRAIGHT
- Complete mounting set for clamp mounting
- Easy, quick and inexpensive fixing
- Robust design for use in harsh industrial environments
- For mounting to a mounting rod
- Each sensor position possible due to free movement in all directions
Application
Design | clamp mounting, straight |
---|
Mechanical data
Weight [g] | 311.4 |
---|---|
Type of mounting | Mounting rod; (Ø 14 mm) |
Materials | Clamp: stainless steel (1.4408); fixture: stainless steel (316Ti/1.4571) |
Remarks
Pack quantity | 1 pcs. |
---|