- Products
- E10803
Y-splitter
E10803
ZDO2H050MSS0000-00STGH050MSS
Y-splitter
E10803
ZDO2H050MSS0000-00STGH050MSS
Article no longer available - archive entry
Alternative articles: EBC114 Product comparison: E10803 / EBC114 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Max. current load per module/slot [A] | 4 |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 31.8 |
---|---|
Dimensions [mm] | 15.4 x 35.4 x 46.2 |
Materials | PUR |
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Connector type | M12 |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated |
---|
Electrical connection - socket
Connector: 2 x M12; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated |