- Products
- CR1070
Programmable graphic display for controlling mobile machines
CR1070
R360/PDM360/smart/MONO
Programmable graphic display for controlling mobile machines
CR1070
R360/PDM360/smart/MONO
- For control, parameter setting, and operation of mobile machines
- Clearly visible graphic display for visualising machine functions
- High-performance CAN interface for various communication tasks
- Closed metal housing with high protection rating suitable for panel mounting and surface mounting outside or in the cabin
- E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...32 DC |
---|
Software / programming
PLC function to IEC 61131-3 | yes |
---|
Interfaces
Number of CAN interfaces | 1 |
---|---|
Number of R232 interfaces | 1 |
Mechanical data
Weight [g] | 1444.5 |
---|---|
Type of mounting | panel / surface |
Dimensions [mm] | 165 x 109 x 53.4 |
Displays / operating elements
Display |
|
||
---|---|---|---|
Operating elements |
|
||
Display resolution | 128 x 64 | ||
Display type | monochrome display | ||
Display size | 2.5" | ||
Display background illumination | LED |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connector: 1 x M12 |