You probably do not come from: Canada. If necessary, change to: United States
Service hotline 855-436-2262
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Probes for level sensors LR
  5. E43340

Probe for level sensors

E43340

LR HYGIENE PROBE L500

Probe for level sensors

E43340

LR HYGIENE PROBE L500

  • Required for the operation of level sensors with guided wave radar
  • For the reliable detection of aqueous media
  • Adaptation to different container heights through shortening of the probe
  • Particularly suited for use in hygienic applications
  • Easy, quick and secure mounting
  • fcm
  • fda
  • ehedg
  • ec19352004
  • 3a
Application
Design hygienic, for level sensors LR
Application hygienic systems
Measuring/setting range
Probe length L [mm] 500
Mechanical data
Weight [g] 218
Materials stainless steel (316L/1.4404)
Tightening torque [Nm] < 6.5
Surface characteristics Ra/Rz of the wetted parts < 0.8 / 8
Hygienic equipment class to DIN 11866 H3
Remarks
Pack quantity 1 pcs.