• 1…10 kHz frequency range
• 316 stainless steel housing
• IP69K protection rating
• Industry standard M12 electrical connection
C++
C#
Windows
Linux
Ethernet (TCP/IP)
Using ifm VSEUtilities (SDK), gives the flexibility to stream Raw Signal Data (Time Domain) and post-processed data (FFT, trend history, specific frequencies of interest) to all analytics platforms.
• 0…12 kHz frequency range
• 4 channels for accelerometer inputs
• 25,000 samples/sec x 4 channels simultaneously
• Compatible with IEPE or MEM S accelerometers
Post-processed data sent via Industrial Protocols (listed above) or analog/digital output signals