SM magmeters – high accuracy, compact installation, and multiple process values.
Explore the features using the interactive model above.
Explore the features using the interactive model above.
Simple 3-pushbutton programming
Change units of measure, scale the analog signal, and rotate display orientation.
Change units of measure, scale the analog signal, and rotate display orientation.
Crisp multicolor TFT display shows application details
Display flow rate, total flow volume and temperature simultaneously.
Display flow rate, total flow volume and temperature simultaneously.
Bright LEDs show switching output status at-a-glance
Visible even in bright factories, the LEDs confirm your process is running as expected.
Visible even in bright factories, the LEDs confirm your process is running as expected.
Various integrated process connections available
With minimal pipe reduction, pressure drop through the meter is low and straight pipe runs before and after meter are not required.
With minimal pipe reduction, pressure drop through the meter is low and straight pipe runs before and after meter are not required.
Rugged, compact metal housing
Rectangular housing allows close mounting such as those in manifold applications.
Rectangular housing allows close mounting such as those in manifold applications.