O6 photoelectric sensors
Best-in-class photoelectric sensors for industrial automation applications. Explore the features using the interactive model above.
Best-in-class photoelectric sensors for industrial automation applications. Explore the features using the interactive model above.
Precise light spot
The precise light spot with minimal corona reduces the possibility of crosstalk and predamping. The small size allows for reliable detection of small targets.
The precise light spot with minimal corona reduces the possibility of crosstalk and predamping. The small size allows for reliable detection of small targets.
Sensing range adjustment potentiometer
The double-sealed potentiometer allows ideal setting of the sensitivity for the application. It is embedded flush for residue-free cleaning.
The double-sealed potentiometer allows ideal setting of the sensitivity for the application. It is embedded flush for residue-free cleaning.
Dual LEDs
Green and yellow LEDs indicate operating power and status. The black transparent cover maximizes contrast, so the LEDs are highly visible from any angle even in bright factory lighting.
Green and yellow LEDs indicate operating power and status. The black transparent cover maximizes contrast, so the LEDs are highly visible from any angle even in bright factory lighting.
Output adjustment potentiometer
The double-sealed potentiometer allows light-on / dark-on adjustment for flexibility and reduction of parts stocked in inventory. It is embedded flush for residue-free cleaning.
The double-sealed potentiometer allows light-on / dark-on adjustment for flexibility and reduction of parts stocked in inventory. It is embedded flush for residue-free cleaning.
Quick disconnect and prewired options
Industry standard 3-pin and 4-pin M8 models, 4-pin M12 pigtail models and prewired models are available.
Industry standard 3-pin and 4-pin M8 models, 4-pin M12 pigtail models and prewired models are available.
Shatterproof lens made of PMMA plastic
Like the potentiometers, the lens is embedded flush for easy cleaning.
Like the potentiometers, the lens is embedded flush for easy cleaning.
Industry standard housing size
The plastic rectangular housing has through holes with industry standard spacing for easy replacement.
The plastic rectangular housing has through holes with industry standard spacing for easy replacement.