Simple and reliable alternative to float switches
Simplify capactitive measuring with the LI family of sensors. Explore the features on the interactive model above.
Simplify capactitive measuring with the LI family of sensors. Explore the features on the interactive model above.
No Moving Parts
Maintenance free operation with no moving parts makes this sensor a reliable alternative to float switches.
Maintenance free operation with no moving parts makes this sensor a reliable alternative to float switches.
Multiple probes lengths available
Various probes lengths are available with adjustable mounting to make installation simple and meet insertion depth required for your application.
Various probes lengths are available with adjustable mounting to make installation simple and meet insertion depth required for your application.
Multiple Process Variables
This sensor is enabled with switching outputs and digital communication (IO-Link) which provides both the level indication and process temperature through an industry standard M12 electrical connection.
This sensor is enabled with switching outputs and digital communication (IO-Link) which provides both the level indication and process temperature through an industry standard M12 electrical connection.
IP68 / IP69K Protection Rating
High environmental protection rating with IP69K washdown rating prevents moisture ingress in the most demanding applications.
High environmental protection rating with IP69K washdown rating prevents moisture ingress in the most demanding applications.
Inductive Teach Button
Simple and easy sensitivity adjustment with the inductive teach button activated by a metal object (i.e. screwdriver).
Simple and easy sensitivity adjustment with the inductive teach button activated by a metal object (i.e. screwdriver).
Visual Indication
LED ring makes output status highly visible from any direction or sensor orientation.
LED ring makes output status highly visible from any direction or sensor orientation.